IESNA:LM-63-2002
[TEST]P1647514
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-735-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7125.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
858.6 870.8 894.8 919.8 955.0 1006.1 1073.4 1145.4 1208.7 1279.7 1347.0 1432.3 1523.1 1614.5 1695.7 
1784.5 1885.6 1993.8 2150.5 2319.4 2454.2 2552.2 2631.8 2673.7 2578.2 2314.3 1856.5 1058.6 458.9 212.3 150.1 
113.8 72.5 49.0 26.0 0.0 0.0 
858.6 869.8 892.8 917.8 955.0 1005.1 1069.4 1144.9 1211.3 1277.6 1353.2 1434.8 1530.3 1619.6 1700.3 
1790.1 1890.7 2005.5 2167.8 2335.2 2467.5 2563.9 2648.1 2678.8 2586.9 2326.6 1860.5 1051.5 459.9 215.4 152.6 
117.4 72.5 50.5 27.1 0.0 0.0 
858.6 869.3 890.7 918.3 956.0 1005.1 1065.8 1139.3 1206.2 1272.5 1346.5 1430.8 1523.1 1614.5 1699.2 
1782.4 1878.4 2011.1 2176.0 2361.3 2526.2 2641.5 2729.3 2792.6 2742.6 2513.9 2054.5 1310.8 579.3 267.0 178.1 
130.2 86.3 58.7 30.6 0.5 0.0 
858.6 872.3 893.3 919.8 957.6 1004.0 1059.2 1126.0 1196.0 1259.2 1334.3 1413.9 1509.4 1601.2 1702.3 
1788.6 1881.0 2006.5 2164.3 2366.4 2588.9 2771.2 2928.4 3051.4 3083.0 2932.5 2559.8 1825.8 900.9 390.0 223.6 
155.2 103.6 65.8 30.1 0.5 0.0 
858.6 871.3 891.2 918.3 958.1 1005.6 1057.1 1112.8 1178.1 1246.0 1313.9 1396.6 1491.5 1580.8 1685.5 
1781.9 1873.3 1988.7 2156.6 2372.5 2641.0 2889.1 3166.8 3370.4 3531.2 3544.5 3280.6 2707.4 1752.3 748.3 
344.0 212.3 129.7 74.5 35.7 1.0 0.0 
858.6 870.8 889.2 917.3 956.6 1004.0 1051.5 1103.6 1160.7 1227.6 1294.0 1368.5 1451.2 1545.6 1641.1 
1740.1 1849.8 1975.4 2137.7 2358.2 2645.1 2976.4 3304.6 3626.7 3946.2 4159.6 4186.1 3841.0 3104.5 1925.9 
750.3 265.9 138.3 78.6 31.1 1.5 0.0 
858.6 870.8 888.7 915.7 953.5 1001.0 1052.5 1105.6 1159.7 1221.5 1288.9 1358.8 1430.2 1515.5 1622.7 
1734.5 1821.2 1925.4 2076.5 2272.0 2534.8 2857.4 3228.5 3659.8 4112.6 4530.6 4822.1 4841.0 4496.4 3666.5 
2452.6 1173.5 338.9 145.5 61.3 6.6 0.0 
858.6 870.3 887.6 914.7 952.0 998.4 1051.0 1105.1 1162.3 1219.4 1290.9 1358.8 1428.2 1510.9 1620.6 
1724.3 1807.5 1908.0 2055.5 2251.5 2512.9 2832.4 3196.9 3624.1 4083.0 4511.8 4817.5 4868.0 4542.9 3708.3 
2540.4 1382.8 401.7 155.2 60.7 7.1 0.0 
858.6 869.3 884.1 909.1 945.3 990.2 1043.3 1101.0 1157.2 1217.4 1285.3 1356.7 1422.1 1502.7 1599.2 
1693.6 1762.0 1870.2 2035.6 2255.1 2532.3 2848.2 3190.2 3560.8 3948.2 4331.1 4598.5 4685.3 4434.2 3614.9 
2585.9 1647.2 806.0 232.8 85.2 17.9 0.0 
858.6 865.2 878.0 899.4 933.1 974.4 1021.9 1071.9 1128.1 1184.2 1241.4 1295.0 1350.1 1410.3 1488.9 
1563.0 1643.1 1787.6 1991.2 2250.0 2548.6 2885.0 3235.7 3585.8 3962.0 4256.5 4424.0 4396.4 3937.5 3151.4 
2357.2 1466.5 604.4 205.7 93.4 28.6 0.0 
858.6 859.6 869.3 887.6 916.7 950.9 992.3 1034.1 1075.5 1117.9 1163.3 1199.0 1240.9 1283.7 1341.9 
1403.2 1499.7 1658.4 1879.9 2152.5 2480.7 2853.9 3253.5 3678.7 4064.6 4287.2 4292.8 3935.5 3131.0 2278.1 
1501.2 773.3 303.7 125.1 47.5 15.8 0.0 
858.6 862.6 870.3 887.6 915.2 950.9 985.1 1025.5 1062.7 1101.0 1137.3 1167.4 1201.1 1239.9 1291.9 
1356.2 1466.5 1623.7 1823.8 2068.8 2361.8 2696.1 3043.2 3378.6 3609.8 3672.1 3526.6 3114.7 2356.7 1629.3 
1012.2 499.7 213.4 98.0 41.9 14.3 0.0 
858.6 856.5 863.1 879.5 905.5 937.7 972.9 1009.6 1042.8 1075.5 1105.1 1127.6 1156.1 1192.9 1245.5 
1324.6 1430.2 1549.2 1681.9 1836.6 2033.6 2252.6 2483.3 2699.7 2818.1 2803.8 2650.7 2274.5 1699.2 1121.4 
659.5 320.6 160.3 82.7 43.9 21.4 0.0 
858.6 859.6 864.7 879.5 906.0 937.7 970.3 1000.5 1026.0 1045.9 1064.8 1082.1 1107.1 1142.4 1165.8 
1168.4 1147.5 1102.5 1035.2 957.6 893.8 862.6 833.5 762.1 641.1 497.7 373.6 284.8 223.1 189.9 165.4 138.8 
112.3 89.8 62.3 31.6 0.0 
858.6 858.6 862.6 876.9 903.0 931.5 958.1 978.0 991.3 1000.5 1009.1 1005.1 986.2 949.9 895.3 
822.3 730.9 627.8 530.9 455.3 396.1 353.7 321.1 295.5 275.1 254.2 233.8 215.9 199.1 184.3 165.4 143.9 117.9 
92.4 62.3 27.6 0.0 
858.6 861.6 865.7 880.5 904.5 928.0 941.8 947.9 954.5 954.0 937.7 904.0 850.9 783.0 696.7 
604.4 525.8 466.5 422.6 388.4 357.8 331.3 308.8 292.5 280.2 265.4 246.0 226.1 210.8 191.9 165.4 138.3 111.3 81.2 
51.0 10.7 0.0 
858.6 861.6 868.3 882.5 903.5 917.3 921.8 927.5 926.4 908.1 867.2 808.5 726.4 637.5 555.9 499.7 
463.5 434.9 406.8 381.3 351.7 325.1 312.4 306.3 298.6 281.8 259.8 243.0 243.0 231.7 202.6 169.5 127.6 96.0 54.1 4.6 
0.0 
858.6 856.0 865.7 880.5 895.3 900.4 906.5 912.2 897.9 855.5 795.8 714.1 621.7 545.7 493.6 456.3 
425.2 395.6 364.5 332.8 322.6 319.0 319.5 322.1 315.5 298.1 280.2 274.6 292.5 292.0 283.8 231.7 183.8 134.2 72.0 2.6 
0.0 
858.6 854.5 865.7 883.6 892.8 894.3 902.5 902.5 873.9 819.3 741.7 653.9 572.7 512.0 466.0 426.7 
391.0 352.2 319.0 307.8 301.2 299.6 304.7 309.8 302.2 289.4 276.7 289.4 299.1 292.0 269.0 220.0 181.2 134.2 68.4 1.0 
0.0 
858.6 855.0 868.8 889.2 894.3 895.3 903.5 894.3 854.0 789.6 708.0 621.2 549.2 493.1 442.5 398.1 
357.8 318.5 301.2 292.0 288.4 288.9 296.6 300.1 289.9 276.7 272.1 290.4 286.9 278.7 245.5 205.7 167.4 126.6 61.3 0.0 
0.0 
858.6 848.9 864.2 884.6 890.2 891.7 899.9 886.1 843.2 773.8 695.7 607.4 536.0 479.8 425.2 375.2 
332.3 300.6 288.4 281.3 279.7 282.3 287.9 291.5 286.4 282.3 287.4 309.8 304.7 278.7 234.8 194.5 152.6 106.2 50.0 0.0 
0.0 
858.6 846.8 861.6 882.0 888.2 890.2 897.3 884.1 840.7 776.9 692.2 603.8 536.5 477.8 421.6 372.6 
328.7 298.1 285.8 278.7 277.7 279.7 285.3 288.4 284.8 282.8 287.9 307.8 300.6 271.0 228.7 190.4 148.0 98.5 45.9 0.0 
0.0 
